8.00  P  T01    0.000000    0.000000
      8.00  P  T02    0.000000   80.000000
     10.00  P  T03    0.000000  100.000000
     12.00  P  T04    0.000000  120.000000
     13.00  P  T05    0.000000    0.000000
     32.00  P  T06    3.000000    3.000000
     36.00  P  T07    3.000000    3.000000
     38.00  P  T08    3.000000    3.000000
     40.00  P  T09    3.000000    3.000000
     47.00  P  T10    3.000000    3.000000
     53.00  P  T11    3.000000    3.000000
     62.00  P  T12    3.000000    3.000000
     90.00  P  T13    3.000000    3.000000
    125.00  P  T14    3.000000    3.000000
     35.00  N  T15    2.000000    2.000000
     40.00  N  T16    2.000000    2.000000
     63.00  N  T17    2.000000    2.000000
     78.00  N  T18    2.000000    2.000000
    128.00  N  T19    2.000000    2.000000